IESNA:LM-63-2002
[TEST]P946584
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4961
TILT=NONE
52 -1 1 37 41 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
686.9 776.1 865 940.2 997.6 1032.5 1058.1 1084.7 1110 1139.1
1174.6 1212.9 1260.4 1312.4 1377.3 1469.9 1597.7 1770.7 1999 2291.2
2669.5 3123 3543.4 3787.4 3740.9 3382.8 2719.1 1972.6 1265.9 899.9
621 389.3 216.7 47.2 0 0 0
686.9 762.8 843.5 909.1 958 990.1 1012.3 1036.6 1062.2 1088.5
1121.7 1161.3 1207.4 1258.7 1320.2 1400.9 1509.2 1652.4 1835.6 2090.2
2422.1 2740.6 2896.8 2843.1 2654.8 2339 1841.4 1246.1 672.9 397.5
219.1 98.1 37.9 4.8 0 0 0
686.9 755 817.5 863.3 897.8 918.7 933.3 952.5 969.2 985.3
1007.9 1037.9 1073.5 1107.6 1144.2 1189 1241.6 1304.8 1382.4 1460
1483.6 1405.7 1208.5 977.1 719.4 499.3 352.7 254.6 178.7 128.5
86.8 51.9 29 13 2.4 0 0
686.9 735.5 781.9 816.1 835.9 846.2 853.4 856.5 854.4 846.5
834.9 828.8 821.9 805.5 769.6 718.4 665.1 614.1 570.4 540.7
525.6 512 493.2 461.4 437.1 418.3 360.2 291.9 192.8 135
96.4 67 44.4 19.1 2.7 0 0
686.9 716 749.5 774.8 788.4 791.9 784 762.8 728.6 684.2
636.4 597.7 572.4 557.1 544.8 526.7 500.7 475.7 456.3 446
446 448.7 449.4 446.7 426.5 382.1 334.9 303.5 255.6 205.4
149 97.7 53.3 20.8 1.4 0 0
686.9 700.3 716.3 734.8 748.1 746.7 728.6 693.4 650.7 610.7
577.6 554 540.3 530.1 518.1 499.7 473.7 442.2 411.5 387.2
374.2 375.9 386.5 393.7 391 379 353 311 264.2 220.1
178.7 140.5 102.2 59.5 25.6 0 0
686.9 679.1 684.2 697.2 711.5 718.4 707.8 684.5 658.6 635.3
611.8 585.1 557.4 530.4 504.1 476.4 446 413.9 383.5 358.5
336.3 317.5 301.4 291.2 288.1 287.1 281.6 269.3 248.1 218.4
168.5 115.5 63.9 33.8 12.3 0 0
686.9 665.1 652.4 655.2 676 702.7 723.5 725.2 710.5 687.3
660.3 628.2 590.9 551.6 514.4 478.8 445 412.2 382.8 359.9
343.1 332.2 323.3 312.4 295.6 269.3 242 222.1 204.4 184.6
158.6 122.7 78.9 45.8 15 0 0
686.9 648.3 618.9 614.5 635 686.6 742 767.9 760.1 730.7
695.5 659.6 621.7 579.6 537.6 496.6 458 422.4 391.3 367.4
349.3 336.6 331.5 328.1 320.6 304.2 284.3 261.8 238.9 212.2
179.8 140.1 103.2 64.9 21.2 0 0
686.9 632.3 588.2 566.3 576.9 628.8 705.1 766.2 780.9 755.3
712.6 671.6 633.6 594 554.7 515.4 476.4 438.5 405.3 380
358.8 344.8 334.6 330.1 323.6 311.7 294.6 275.5 254.6 231.4
199.2 158.2 116.2 63.9 19.8 0.7 0
686.9 617.9 569.4 540.7 544.8 591.2 661.6 723.2 757.7 748.1
712.2 671.6 633.6 596 559.1 522.2 483.9 446.3 413.5 385.8
362.3 346.2 334.2 327.1 319.5 305.9 285.7 263.8 242 216.3
184.6 142.9 103.9 55.4 15 0 0
686.9 615.2 557.4 517.4 509.9 540.7 595.7 658.6 700.3 704.4
682.2 647.6 613.5 581.7 550.2 516.4 480.9 445 411.8 383.5
359.2 341.8 326.7 313.1 296.6 272.4 238.5 199.2 162.3 131.9
101.8 68 41.4 20.8 1.7 0 0
686.9 598.4 527.3 471.3 443.6 445 462.4 486 504.8 514.7
514.7 502.4 486.7 469.9 451.5 432 412.8 392 367.1 341.4
316.8 288.8 259.7 234.4 208.8 174.3 140.1 115.2 95.4 75.9
55.7 34.5 16.1 4.4 0 0 0
686.9 586.1 504.4 436.4 394.4 376.3 370.5 369.8 367.7 364.7
358.2 345.9 331.2 313.7 293.2 276.5 260.1 247.4 239.2 235.8
231.4 221.8 206.4 186.9 163.7 139.4 116.9 97.1 78.3 61.2
43.7 24.6 10.6 1.7 0 0 0
686.9 580 489.1 414.9 366 341.8 329.1 318.2 305.9 292.2
279.9 270 258.7 249.5 238.5 227.6 216 201 184.2 170.2
155.8 142.9 131.6 122.7 112.8 100.5 86.8 73.1 58.4 44.8
30.4 19.1 9.2 0.3 0 0 0
686.9 574.8 479.8 403.6 352.4 325 308.3 292.2 276.8 261.4
246.8 234.1 222.1 210.2 199.2 188.7 177.4 165.8 154.8 143.2
132.3 122.7 114.1 104.9 94 84.4 73.5 61.2 47.2 34.9
25.3 15 5.1 0 0 0 0
686.9 579.6 482.9 405.3 350 317.8 296.3 279.9 265.9 252.2
238.5 225.6 212.2 200.3 189.3 178.4 167.1 154.8 142.5 129.9
118.9 109.7 101.8 95 88.2 80.7 70.4 59.1 49.2 40.7
31.4 21.5 7.9 0 0 0 0
686.9 582.4 486.3 407.7 348.6 309.6 286.7 272 259.1 245.4
232.4 219.4 207.8 196.9 186.6 175.7 164.7 152.4 140.1 127.8
116.9 109 102.5 97.1 90.6 81.7 69.7 59.8 52.3 44.4
34.9 23.2 9.2 2.7 0 0 0
686.9 582.4 490.1 410.8 347.6 303.1 278.9 264.9 251.9 238.9
224.5 212.2 201.6 190 178.7 167.5 155.8 144.2 132.6 121.7
112.8 107 101.5 95.7 86.8 74.5 59.5 52.3 44.8 36.6
26.7 14 5.8 1.4 0 0 0
686.9 594 504.8 425.2 356.1 304.5 277.2 262.5 249.5 238.5
225.9 213.9 202.3 191 179.4 168.1 156.5 145.2 134.7 125.1
117.2 111.1 104.9 97.4 86.5 69 51.9 44.8 37.6 29.7
21.2 12.3 6.5 2.7 0.7 0 0
686.9 600.8 514.7 435.1 363.6 309.3 278.9 262.8 250.2 238.5
226.6 215 203.7 192.4 181.5 170.5 159.3 148.3 138.1 128.8
121 114.5 107.7 99.1 87.1 69 51.3 44.1 36.6 29
20.2 12 6.8 3.4 1.7 0 0
686.9 603.6 521.2 443.6 370.5 317.8 280.2 264.5 250.5 240.6
229.3 218 207.1 196.2 185.6 175.3 164.4 153.5 143.2 132.9
124.7 117.9 110.7 102.9 88.2 70.1 54.3 47.5 39.6 31.8
22.6 13.7 8.2 5.1 3.1 1.4 0
686.9 622.7 550.9 476.8 403.3 338.7 293.2 267.9 254.3 243.3
233.4 223.2 212.9 202.7 192.1 181.5 170.9 159.9 150 140.5
131.9 124.1 116.2 107.3 96.4 82.4 64.9 55.4 47.2 39
29.7 18.8 11.6 7.5 5.5 2.7 0
686.9 637 577.9 512 441.6 374.6 318.5 276.5 255.6 243.3
233.4 223.5 213.6 203.3 193.1 182.2 170.5 159.9 149.7 140.1
132.3 124.1 115.5 105.9 95.4 83.7 70.4 59.1 50.9 42.7
34.2 24.6 12.6 7.5 4.8 2.4 0
686.9 650.7 609.4 557.1 498.6 434.4 371.5 311 265.2 245.7
234.1 223.5 213.6 203.3 192.4 181.8 170.5 159.3 148.3 136.7
125.8 115.5 105.9 97.1 89.5 80.7 69.7 58.1 47.2 38.6
31.1 23.2 13 5.8 3.1 1 0
686.9 672.6 652.8 622.3 573.1 516.7 460.4 402.9 328.4 268.6
240.3 226.9 216 205.4 195.1 184.6 173.6 162.7 151.4 139.4
128.2 116.9 106.6 97.1 87.8 78.3 68 58.1 47.2 35.9
27.7 19.5 12.3 6.5 3.1 1.4 0
686.9 695.1 699.2 695.1 671.6 634.7 590.9 542.4 480.2 399.9
316.8 255.3 225.9 212.6 202.7 193.1 182.8 174 165.4 155.2
144.9 132.3 119.6 108 98.8 89.9 98.8 103.6 78.3 62.5
41.4 30.4 17.4 8.5 4.1 2.1 0
686.9 717.4 747.1 771.4 780.9 773.4 749.1 717.4 687.6 652.1
597.7 523.9 437.5 349.3 277.9 239.9 229 220.8 206.4 193.4
183.5 174.6 162 152.8 161 167.1 140.8 107 64.9 48.5
36.2 26.3 17.8 10.3 5.1 1.7 0
686.9 739.9 795.6 847.6 886.2 908.4 909.8 897.1 885.2 881.4
879 868.8 848.6 823.3 791.2 753.9 707.1 662.3 646.6 705.4
832.9 954.2 972.3 842.8 594.7 352.4 208.1 130.9 90.6 66.3
50.2 36.2 24.6 14 5.5 1.4 0
686.9 761.8 840 917.6 982.6 1024.3 1044.1 1050.9 1057.8 1069.7
1088.2 1112.1 1140.8 1167.1 1193.4 1213.3 1244.7 1301.1 1406.3 1578.6
1802.1 2044.4 2280.9 2462.7 2483.9 2313.4 1986 1551.6 1083.4 677
393.4 234.1 133.3 50.2 15.4 0.7 0
686.9 769.6 860.2 950.1 1024.6 1073.8 1098.4 1109 1118.9 1132.6
1151.4 1173.9 1203.3 1233.1 1265.2 1308.9 1371.8 1463.4 1598.8 1786.4
2035.5 2364.3 2812.7 3369.1 3727.9 3641.1 3374.9 3008.5 2613.1 2237.9
1854.1 1430.6 979.1 575.5 233.4 58.8 0
686.9 775.5 873.9 976.4 1057.8 1111.1 1137.4 1145.2 1149.3 1151.4
1156.5 1163.4 1172.2 1176 1188 1214.6 1261.4 1335.9 1456.6 1634
1872.9 2206.1 2707.4 3444.3 4424.1 4735.8 4484.2 4185.9 3855.7 3511.9
3004.8 2347.9 1636.4 996.2 393.4 125.8 0
686.9 788.4 904.6 1023.2 1121.3 1180.8 1197.9 1187.3 1162 1125.4
1085.1 1046.5 1008.2 972.7 955.2 976.1 1067 1228.3 1423.4 1606.3
1779.5 1981.5 2257.7 2655.8 3418.3 4331.5 4145.2 3702.6 3412.1 3213.2
2929.9 2520.1 1968.9 1370.5 535.9 88.2 0
686.9 795.3 936.4 1065.6 1168.8 1219.1 1218 1174.6 1105.9 1033.5
964.8 907.4 862.9 837 862.6 990.1 1207.1 1472.3 1752.2 2047.1
2369.8 2677 2970.2 3310.3 3813 4454.9 4579.6 4248.8 3877.6 3497.2
3045.4 2438.8 1720.4 832.9 326 36.6 0
686.9 805.9 943.3 1079.3 1184.5 1235.1 1213.6 1137 1040.3 962.7
893.7 838.7 799.4 790.5 864.7 1061.2 1353 1719.7 2171.9 2721.4
3324 3943.6 4562.9 5119.6 5752.2 6333.9 6481.2 6214.9 5707.4 5030.4
4140.1 2914.2 1891.3 1045.8 504.4 58.4 0
686.9 806.6 945 1079.3 1181.1 1226.2 1204.4 1129.9 1033.8 947.7
878.7 824.7 789.1 794.3 897.5 1129.2 1463.4 1901.6 2458.3 3091.9
3737.8 4370.1 5006.1 5661.6 6402.9 6941.9 6972.3 6547.1 5806.2 4826
3801.4 2823.6 1845.2 1073.5 425.5 53.7 0
686.9 806.6 941.6 1071.1 1164.4 1207.1 1202 1153.8 1079.6 998.3
925.8 871.8 834.6 831.5 912.8 1116.5 1415.2 1772.4 2189.7 2652.4
3114.8 3579.3 4025.6 4474 5088.5 5690.7 5851.6 5551.9 5042.3 4379
3638.4 2820.2 2124 1264.9 480.2 42.4 0
686.9 797.3 923.1 1041 1126.4 1170.2 1184.2 1176.3 1143.9 1095
1040.7 988.4 943.3 919 941.6 1051.9 1252.6 1511.3 1787.1 2042.7
2289.5 2506.1 2710.5 2996.2 3539.6 4085.4 4015 3551.6 3123.7 2745.4
2273.1 1708.1 1145.9 557.4 156.5 19.1 0
686.9 797 909.4 1013 1087.8 1129.5 1153.4 1168.8 1176.7 1179.1
1175 1163.4 1149 1133.3 1130.9 1158.6 1243.3 1391.7 1599.4 1835.9
2107 2443.2 2887.5 3464.4 4070.7 4184.9 3549.9 2743.3 2017.8 1469.2
1153.1 842.4 611.1 359.5 100.1 4.1 0
686.9 778.2 872.9 960 1023.6 1061.9 1090.2 1114.8 1137.7 1166.8
1198.2 1229.7 1269.6 1307.9 1359.9 1437.4 1549.2 1708.8 1950.4 2279.9
2682.5 3149.7 3704.7 4325.3 4547.8 4220.1 3445.3 2585.4 1746.1 1259.4
911.1 608 366 84.4 2.1 0 0
686.9 776.1 865 940.2 997.6 1032.5 1058.1 1084.7 1110 1139.1
1174.6 1212.9 1260.4 1312.4 1377.3 1469.9 1597.7 1770.7 1999 2291.2
2669.5 3123 3543.4 3787.4 3740.9 3382.8 2719.1 1972.6 1265.9 899.9
621 389.3 216.7 47.2 0 0 0
